Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | N/A |
| Number of active Coils | 9,50 PC |
| Remarks | N/A |
| Size/Dimensions | L1.4XW1.6XH6.8 CM |
| Spring, Inside Diameter | 18,2000 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 78,2000 mm |
| Spring, Outside Diameter | 23,4000 mm |
| Spring, Rate | 5,240 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,6000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |