Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | DIN 43650 | DIN or DIN 43650 or DIN 43650-A |
| Coil duty rating | CONT. 85 TO 110% NOM VOLTAGE | Continuous from 85% to 110% of nominal voltage |
| Product height in | 3.150 | |
| Product height mm | 80.010 | |
| Product length in | 2.835 | |
| Product length mm | 72.009 | |
| Product width in | 2.441 | |
| Product width mm | 62.001 | |
| Voltage rating | 24 | 24 V |
| Voltage type | DC | DC |
