SPOOL 2C07N (A)458789
458767
Tools458767 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spool |
| Product height in | 0.470 |
| Product height mm | 11.938 |
| Product length in | 3.050 |
| Product length mm | 77.470 |
| Product width in | 0.470 |
| Product width mm | 11.938 |