Synflex by Danfoss
4599-FP418
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4599-FP418
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Synflex by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Product color/finish | Heat Treated | |
| Product material | Carbon Steel | |
| Product Type | Female Pusher | |
| Sub-brand | None | |
| Trade Name | 4599-FP Series |