
Synflex by Danfoss
45J0-00211
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
45J0-00211
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Battery included | No | |
| Brand | Synflex by Danfoss | |
| Button quantity | 0 | |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features | |
| Item type | Hose Clamp | |
| Product color/finish | Plastic | |
| Product material | Carbon steel | |
| Product Type | Hose and Tubing Protectors | |
| Product Width | 1 in | |
| Sub-brand | None | |
| Trade Name | 45J0 Series | |
| UPC | 639789327826 |