Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | RESTRICTOR PLUG | Restrictor plug |
| Product height in | 0.625 | |
| Product height mm | 15.875 | |
| Product length in | 2.739 | |
| Product length mm | 69.571 | |
| Product width in | 0.625 | |
| Product width mm | 15.875 |
