466375
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
466375
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Product Height | 2.68 in |
| Product Length/Depth | 12.8 in |
| Product Type | Spare Part |
| Product Volume | 80.957 in³ |
| Product Weight | 19.888 lb |
| Product Width | 2.36 in |
| Sub-brand | None |
| Trade Name | None |