DGMA-3-C1-10
466386-CK
Tools466386-CK Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Crossover plate |
| Product height in | 1.900 |
| Product height mm | 48.260 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 0.900 |
| Product width mm | 22.860 |