Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Certifications | ABS CERTIFIEDDNVMSHA APPROVEDUSCG | ABS CertifiedDNVMSHA ApprovedUSCG |
| Compliances | EN856 4SPEN856 TYPE R12ISO 3862 TYPE R12SAE 100R12 | EN856 4SPEN856 Type R12ISO 3862 Type R12SAE 100R12 |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | S | Straight |
| Fitting drop dimension 1 IN | 3.8 | |
| Fitting drop dimension 1 MM | 96.0 | |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 16 | Size 16 |
| Fitting Hex | N | METRIC WITH NO NIPPLE HX |
| Fitting Material | CZ | Zinc Plated Steel |
| Fitting phase angle degree | 663 | |
| Fitting Series | Y4 | Winner 1 PC (4SP) - Crimp |
| Fittings end type 1 | 6C | FEMALE ORFS SWIVEL(CRIMP NUT) |
| Fittings end type 2 | FL | SAE Flange Code 61 |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose Series | GH493 SERIES | GH493 Series |
| Hose size | 12 | Size 12 |
| Legacy fitting part number 1 | 24292Y-12-12H96Z | 24292Y-12-12H96Z |
| Legacy fitting part number 2 | 87312Y-16-12Z | 87312Y-16-12Z |
| Overall length IN | 51.0 | |
| Overall length MM | 1295 |