466709
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
466709
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure Operated |
| Actuator Identification | None |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Gray Iron |
| Cracking pressure | 3.5 bar |
| Design code | 2 |
| Diode | None |
| Electrical connector | None |
| Feature | Stability under pressureMinimal maintenanceStop leaks before they start |
| Flow rate | 170 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum Oils |
| Function | Check Valve |
| Leakage | Standard |
| Light | No |
| Model Code | C2 825UB S3 |
| Pressure Rating | 210 bar |
| Product Height | 5.43 in |
| Product Length/Depth | 4.28 in |
| Product Type | Check Valves |
| Product Volume | 75.996 in³ |
| Product Weight | 10.5 lb |
| Product Width | 3.27 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Special features | None |
| Spool Monitor Switch | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | C2-825 Series |
| Valve Mount Type | Pipe Thread Connection |
| Working temperature - max | 80 °C |
| Working temperature - min | -20 °C |