Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.970 | |
| A dimension MM | 100.800 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.750 | |
| Backup hex size MM | 44.450 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4675-24S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.750 | |
| End connection hex size MM | 44.450 | |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.590 | |
| Hose cut off factor MM | 65.800 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.000 | |
| Product height in | 2.380 | |
| Product height mm | 60.452 | |
| Product length in | 3.970 | |
| Product length mm | 100.838 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.380 | |
| Product width mm | 60.452 |
