Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH PEAK HYDRAULIC SYSTEMS | High peak hydraulic systems |
| Brand | DANFOSS | Danfoss |
| Certifications | BWBDNVMSHA APPROVEDUSCG | BWBDNVMSHA ApprovedUSCG |
| Compliances | EN857 2SC | EN857 2SC |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 04 | Size 04 |
| Fitting end size 2 | 04 | Size 04 |
| Fitting Hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting Material | CZ | Zinc Plated Steel |
| Fitting phase angle degree | 681 | |
| Fitting Series | 2P | Winner 2 piece crimp |
| Fittings end type 1 | FJ | JIC Female 37° |
| Fittings end type 2 | BK | BSP BANJO |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose Series | EC215 SERIES | EC215 Series |
| Hose size | 04 | Size 04 |
| Legacy fitting part number 1 | 26711-04-04Z | JIC Female 37°, Straight, Zinc Plated Steel |
| Legacy fitting part number 2 | 72011-04-04Z | 72011-04-04Z |
| Overall length IN | 24.6 | |
| Overall length MM | 625 | |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
| Thread size 2 | G 1/4 | G 1/4 |