COIL
468585
Tools468585 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Coil |
| Product height in | 1.800 |
| Product height mm | 45.720 |
| Product length in | 2.820 |
| Product length mm | 71.628 |
| Product material | Carbon steel |
| Product width in | 1.800 |
| Product width mm | 45.720 |