Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4696 | |
| Fitting angle shape 1 | S | Straight |
| Fitting end size 1 | 08 | Size 08 |
| Fitting hex | R | Fitting(s) to have round. (No hex) |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting phase angle degree | 696 | |
| Fitting series | 2P | Winner 2 piece crimp |
| Fittings end type 1 | BK | BSP BANJO |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC215 SERIES | EC215 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 72011-08-08Z | |
| Overall length IN | 17.1 | |
| Overall length MM | 435 | |
| Thread size 1 | G 1/2 | G 1/2 |