47024E-124
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA24MP24
47024E-124
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | H470 | |
| Compatible tube OD | 1.5 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1 1/2 IN | |
| End Size 2 | 1 1/2 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 2.125 in | |
| Hose cut-off factor | 2.2 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.25 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 2.57 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.57 in | |
| Product Length/Depth | 5.61 in | |
| Product material | Carbon steel | |
| Product Volume | 37.053 in³ | |
| Product Weight | 3.2 lb | |
| Product Width | 2.57 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/2-11 1/2 | |
| UNSPSC | 40183100 | |
| UPC | 725975066690 | |
| Working pressure | 2000 Psi |