47024E-624
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA24FJ24
47024E-624
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | H470 | |
| Compatible tube OD | 1.5 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1 1/2 IN | |
| End Size 2 | 1 1/2 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 2.125 in | |
| Hex Size 2 | 2.125 in | |
| Hose cut-off factor | 2.62 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.25 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 2.57 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.57 in | |
| Product Length/Depth | 6.04 in | |
| Product material | Carbon steel | |
| Product Volume | 39.894 in³ | |
| Product Weight | 3.25 lb | |
| Product Width | 2.57 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975066713 | |
| Working pressure | 2100 Psi |