47032E-632
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA32FJ32
47032E-632
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 2 in | |
| Compatible hoses | H470 | |
| Compatible tube OD | 2 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 2 IN | |
| End Size 2 | 2 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 3 in | |
| Hex Size 2 | 2.75 in | |
| Hose cut-off factor | 3.22 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.56 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 3.26 in | |
| Packaged Height | 7 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 441 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 7 in | |
| Product Height | 3.26 in | |
| Product Length/Depth | 6.98 in | |
| Product material | Carbon steel | |
| Product Volume | 74.181 in³ | |
| Product Weight | 6 lb | |
| Product Width | 3.26 in | |
| Thread sealant | No | |
| Thread Size 1 | 2 1/2-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975066799 |