4726X16
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF2174T1616S
4726X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Certification(s) | SAE J1453 | |
| Drop dimension | 1.67 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 2 | 1 IN | |
| End type 1 | Line/Hose/Tube | |
| End Type 3 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.438 in | |
| Inside diameter (bore hole size) | .812 in | |
| Item type | Line/Hose/Tube Male/ Male/Line/Hose/Tube Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.67 in | |
| Product Length/Depth | 4.47 in | |
| Product material | Carbon Steel | |
| Product Volume | 10.6 in³ | |
| Product Weight | 1.2 lb | |
| Product Width | 1.42 in | |
| Thread sealant | No | |
| Thread Size 3 | NA | |
| Tube OD 1 | 1 in | |
| UNSPSC | 40183100 | |
| UPC | 639789257321 |