BALL
472862
Tools472862 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Ball |
| Product height in | 0.170 |
| Product height mm | 4.318 |
| Product length in | 0.170 |
| Product length mm | 4.318 |
| Product width in | 0.170 |
| Product width mm | 4.318 |