BALL 6 MM REV C NLA
472865
Tools472865 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Ball check assembly |
| Package contents | Ball |
| Product height in | 0.230 |
| Product height mm | 5.842 |
| Product length in | 0.230 |
| Product length mm | 5.842 |
| Product width in | 0.230 |
| Product width mm | 5.842 |