
HOSE NIPPLE ASSY,SR/04,45D-M/05,B,STR
4740-5-4B
Catalog item:
4740-5-4B
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Socketless fittings
4740-5-4B
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.610 |
| A dimension MM | 40.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4740-5-4B |
| Compatible hose ID IN | 0.251 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -5 |
| End Type 1 | Male 45 degree inverted flare |
| Hose cut off factor IN | 0.940 |
| Hose cut off factor MM | 23.900 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.580 |
| Product length mm | 40.132 |
| Product material | Brass |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056030 |