Product specifications
Characteristic | Value |
|---|---|
| Characteristic | SPECIAL MODIFICATIONS AND NYLO |
| Material | 45H |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Length | 8,0000 mm |
| Screw, Point Type | DOG POINT |
| Size/Dimensions | L11.4XW3.6XH3 CM |
| Standard | ISO 4028 |
| Standard Class Level | N/A |
| Thread, Size | M8 |
| Thread, Type | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |