Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.065 | |
| A dimension MM | 77.850 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 47.698-25-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.471 | |
| Hose cut off factor MM | 37.363 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 19.990 | |
| Product height in | 1.471 | |
| Product height mm | 37.363 | |
| Product length in | 3.068 | |
| Product length mm | 77.927 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 37.363 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |