Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.620 | |
| A dimension MM | 91.948 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 47.716-2010.062 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.420 | |
| Drop dimension MM | 61.47 | |
| End size 1 | -20 | -20 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.180 | |
| Hose cut off factor MM | 55.372 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.480 | |
| Inside diameter MM | 12.192 | |
| Product height in | 2.420 | |
| Product height mm | 61.468 | |
| Product length in | 3.620 | |
| Product length mm | 91.948 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.071 | |
| Product width mm | 27.203 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |