SCREW-HEX-CAP M20x30 DIN558 4.6
481358
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
481358
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 5.8 |
| Material | 5.8 |
| Remarks | N/A |
| Screw, Drive Type | EXTERNAL HEXA |
| Screw, Head Diameter | N/A |
| Screw, Head Height | 13,0000 mm |
| Screw, Head Type | HEXAGON CAP H |
| Screw, Hex Width | 30,0000 mm |
| Screw, Length | 30,0000 mm |
| Size/Dimensions | L2.4XW2.4XH3.6 CM |
| Standard | DIN 558 |
| Standard Class Level | N/A |
| Thread, Size | M20 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |