SCREW-HEX-CAP M10x120 DIN931 10.9
481614
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
481614
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 10.9 |
| Remarks | N/A |
| Screw, Drive Type | EXTERNAL HEXA |
| Screw, Head Diameter | N/A |
| Screw, Head Height | 6,4000 mm |
| Screw, Head Type | HEXAGON CAP H |
| Screw, Hex Width | 17,0000 mm |
| Screw, Length | 120,0000 mm |
| Standard | DIN 931 |
| Standard Class Level | N/A |
| Thread, Size | M10 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |