EP CONTROL S/A
4993057-012
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.200 |
| Product height mm | | 132.080 |
| Product length in | | 5.500 |
| Product length mm | | 139.700 |
| Product width in | | 2.470 |
| Product width mm | | 62.738 |