Danfoss
4995052-062
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4995052-062
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Connector | Weather-pack (Packard) Female, On Wire Leads | |
| Duty Rating | Continuous from 85% to 110% of nominal voltage | |
| Encapsulent | Glass filled nylon | |
| Feature | Internally rectifiedCompact designContinuous duty | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Installation Type | Screw-in Cartridge | |
| Operation | Electrically Operated | |
| Product Type | Coils | |
| Sub-brand | None | |
| Trade Name | SC-012 Series | |
| Voltage rating | 12 Volt | |
| Voltage type | DC |