BLOCK VEE SEAL
4995368-001
Tools4995368-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Inside diameter IN | 1.020 |
| Outside diameter IN | 1.4100 |
| Product height in | 1.408 |
| Product height mm | 35.763 |
| Product length in | 0.156 |
| Product length mm | 3.962 |
| Product width in | 1.408 |
| Product width mm | 35.763 |
| Thickness IN | 0.1600 |