VALVE PLATE LH 62cc
4995491-001
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve plate |
| Product height in | 4.690 |
| Product height mm | 119.126 |
| Product length in | 4.689 |
| Product length mm | 119.101 |
| Product material | Carbon steel |
| Product width in | 0.158 |
| Product width mm | 4.013 |