Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SENSOR | Sensor |
| Product height in | 0.688 | |
| Product height mm | 17.462 | |
| Product length in | 2.635 | |
| Product length mm | 66.929 | |
| Product material | COPPER ALLOY | Copper alloy |
| Product width in | 0.688 | |
| Product width mm | 17.462 |
