Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4997177-012
DR SHF INPUT 13 TOOTHTANDEM
4997177-012
Where to buy
Export PDF
Tools
Add to comparison
4997177-012
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
DRIVE SHAFT
Drive shaft
Product height in
1.580
Product height mm
40.132
Product length in
11.198
Product length mm
284.429
Product width in
1.580
Product width mm
40.132