SPRING RETAINER-FLSTK
4997613-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.680 |
| Product height mm | | 17.272 |
| Product length in | | 0.700 |
| Product length mm | | 17.780 |
| Product width in | | 0.680 |
| Product width mm | | 17.272 |