Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4BN-12WDSV | |
| Complete connector | YES | Yes |
| End size 1 | -12 | -12 |
| End Type 1 | MALE 1179-2 BSPP TYPE E (S) | Male 1179-2 BSPP type E (heavy duty) |
| Finish plating | PASSIVATE | Passivate |
| Hex size 5 MM | 12.0 | |
| Item type | ADAPTER-HOLLOW HEX PLUG | Adapter-hollow hex plug |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product serial name | 4BN | 4BN |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Thread sealant | NO | No |
| Thread size 1 | G 3/4 | G 3/4 |
