COUPLING,M,1/2,SS,-8BSPP,FFKM
4DBP50FBS242
Catalog item:
4DBP50FBS242
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
4DBP50FBS242
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | 4DBP50FBS242 |
| Hex size 1 IN | 1.180 |
| Hex size 1 MM | 29.972 |
| Item Type | Male half |
| Latch type | Push/pull |
| Product material | Stainless steel |
| Safety locking mechanism | None |
| Seal material | Kalrez |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 2030 |
| Working pressure max bar | 140 |
| Working temperature max C | 275 |
| Working temperature max F | 527 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |