Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 4HN-10HZVNZ | |
| End size 1 | -10 | -10 |
| End Type 1 | MALE ORB ISO 6149-2 | Male ORB ISO 6149-2 |
| Finish plating | ZINC | Zinc |
| Hex size 2 MM | 5.000 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 4HN | 4HN |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Thread sealant | YES | Yes |
| Thread size 1 | M10X1 | M10x1 |