
Winner by Danfoss
4MN-10WDSR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4MN-10WDSR
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Winner by Danfoss |
| End gender 1 | Male |
| End Size 1 | M10X1 |
| End type 1 | Metric |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Item type | Metric Male Plug |
| Product Height | 13.9 mm |
| Product Length/Depth | 12 mm |
| Product material | 304 Stainless Steel |
| Product Type | Straight Adapters |
| Product Volume | 2.319 cm³ |
| Product Weight | 7 g |
| Product Width | 13.9 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M10X1 |
| Thread Size 2 | NA |
| Trade Name | 4MN Series |