Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.610 |
A dimension MM | 66.200 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.250 |
Hex size 1 MM | 32.000 |
Hose cut off factor IN | 1.180 |
Hose cut off factor MM | 29.900 |
Inside diameter IN | 0.560 |
Inside diameter MM | 14.200 |
Product height in | 1.840 |
Product height mm | 46.736 |
Product length in | 2.970 |
Product length mm | 75.438 |
Product material | Carbon steel |
Product width in | 1.840 |
Product width mm | 46.736 mm |
Thread sealant | No |
Thread size 1 | G 3/4 |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688022192 |