Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.790 |
A dimension MM | 96.200 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Construction Style | Crimp |
End Type 1 | Caterpillar flange |
End size 1 | -12 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.360 |
Hose cut off factor MM | 60.000 |
Inside diameter IN | 0.560 |
Inside diameter MM | 14.200 |
Product height in | 1.840 |
Product height mm | 46.736 |
Product length in | 3.800 |
Product length mm | 96.520 |
Product material | Carbon steel |
Product width in | 1.840 |
Product width mm | 46.736 mm |
Thread sealant | No |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688022222 |