Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.270 |
A dimension MM | 108.500 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273 (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent)GH755 (Size dependent) |
Compatible tube OD IN | 2.00 |
Compatible tube OD MM | 50.800 |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 2.320 |
Drop dimension MM | 59.0 |
End Type 1 | Split flange code 61 |
End size 1 | -12 |
Finish plating | Zinc plating |
Hose cut off factor IN | 2.850 |
Hose cut off factor MM | 72.300 |
Hose size | -12 |
Inside diameter IN | 0.560 |
Inside diameter MM | 14.200 |
Product height in | 3.240 |
Product height mm | 82.296 |
Product length in | 5.020 |
Product length mm | 127.508 |
Product material | Carbon steel |
Product width in | 1.836 |
Product width mm | 46.634 mm |
Thread sealant | No |
Tube OD 1 IN | 2.000 |
Tube OD 1 MM | 50.800 |
Working pressure max BAR | 345 |
Working pressure max PSI | 5000 |
Working temperature max C | 149 |
Working temperature max F | 300 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688022345 |