Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.470 |
| A dimension MM | 88.138 |
| Angle shape | 30 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12FLF8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273B (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent)H430 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 0.530 |
| Drop dimension MM | 13.46 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.560 |
| Hose cut off factor MM | 65.024 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Working pressure max bar | 345 |
| Working pressure max psi | 5000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030017 |
