Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.170 |
| A dimension MM | 105.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S16BFB12 |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2.680 |
| Drop dimension MM | 68.00 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.740 |
| Hose cut off factor MM | 69.600 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 5.040 |
| Product length mm | 128.016 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| SERIES | 4S/6S |
| Thread size 1 | G 1-11 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688022390 |
