Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.290 |
A dimension MM | 134.300 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.000 |
Construction Style | Crimp |
Drop dimension IN | 1.390 |
Drop dimension MM | 35.30 |
End Type 1 | Caterpillar flange |
End size 1 | -16 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 3.720 |
Hose cut off factor MM | 94.600 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 3.400 |
Product height mm | 86.360 |
Product length in | 6.000 |
Product length mm | 152.400 |
Product material | Carbon steel |
Product width in | 2.080 |
Product width mm | 52.832 mm |
Thread sealant | No |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688022444 |