Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.510 |
| A dimension MM | 140.000 |
| Angle shape | 22.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S16FHD16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.530 |
| Drop dimension MM | 13.5 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.940 |
| Hose cut off factor MM | 100.100 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 0.530 |
| Product height mm | 13.462 |
| Product length in | 5.730 |
| Product length mm | 145.542 |
| Product material | Carbon steel |
| Product width in | 2.080 |
| Product width mm | 52.832 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153616 |
