Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.160 |
| A dimension MM | 156.400 |
| Angle shape | 60 Degree |
| Brand | Danfoss |
| Catalog Item | 4S16FHG16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.760 |
| Drop dimension MM | 44.6 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.590 |
| Hose cut off factor MM | 116.600 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 1.760 |
| Product height mm | 44.704 |
| Product length in | 5.620 |
| Product length mm | 142.748 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.934 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028224 |
