Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.040 |
| A dimension MM | 127.900 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S16FLA12 |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.260 |
| Drop dimension MM | 32.00 |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.610 |
| Hose cut off factor MM | 91.700 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 3.050 |
| Product height mm | 77.470 |
| Product length in | 5.970 |
| Product length mm | 151.638 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688022598 |
