Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.420 |
A dimension MM | 137.700 |
Angle shape | 30 Degree |
Compatible hose ID IN | 1.000 |
Construction Style | Crimp |
Drop dimension IN | 0.169 |
Drop dimension MM | 4.3 |
End size 1 | -16 |
End type 1 | Split flange code 61 |
Finish plating | Zinc plating |
Hose cut off factor IN | 3.850 |
Hose cut off factor MM | 97.900 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 2.680 |
Product height mm | 68.072 |
Product length in | 5.660 |
Product length mm | 143.764 |
Product material | Carbon steel |
Product width in | 2.084 |
Product width mm | 52.933 mm |
Thread sealant | No |
Working pressure max bar | 345 |
Working pressure max psi | 5000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688028255 |