Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.060 | |
| A dimension MM | 52.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 4S16HC | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.590 | |
| Inside diameter MM | 40.500 | |
| Product height in | 2.080 | |
| Product height mm | 52.832 | |
| Product length in | 2.060 | |
| Product length mm | 52.324 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 2.080 | |
| Product width mm | 52.832 | |
| Series | 4S/6S | 4S/6S |
