Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.251 |
| A dimension MM | 82.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S20BF16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -20 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.685 |
| Hose cut off factor MM | 42.800 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.260 |
| Product height mm | 57.404 |
| Product length in | 3.650 |
| Product length mm | 92.710 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.933 |
| Series | 4S/6S |
| Thread size 1 | G 1 1/4-11 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688022635 |
