Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.890 |
| A dimension MM | 149.500 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20BFA20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 1.340 |
| Drop dimension MM | 34.00 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -20 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.900 |
| Hose cut off factor MM | 99.100 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 3.940 |
| Product height mm | 100.076 |
| Product length in | 7.280 |
| Product length mm | 184.912 |
| Product material | Carbon steel |
| Product width in | 2.480 |
| Product width mm | 62.992 |
| Series | 4S/6S |
| Thread size 1 | G 1 1/4-11 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688029009 |
